
34708721
SKCD 46 C 120 I4F R auf Frame
FWD CAL I4 Fast
34708721
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | FWD CAL I4 Fast |
| Country of origin | Germany |
| Current (A) | 75 A |
| Features | max. junction 175 °Cvery low forward voltage droppositive temperature coefficientextreme soft recovery |
| Product Status | In Production |
| Surge current (A) | 430 A |
| Type | FWD CAL I4 Fast |
| Typical applications | freewheeling diode for IGBT |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.25 Gram |
| Net weight | 0.03 Gram |