
34719121
SKCD 46 C 120 I4F auf Frame
FWD CAL I4 Fast
34719121
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| Current (A) | 75 A |
| Surge current (A) | 430 A |
| Voltage (V) | 1200 V |
| Chip technology | FWD CAL I4 Fast |
| Features | max. junction 175 °Cvery low forward voltage droppositive temperature coefficientextreme soft recovery |
| Typical applications | freewheeling diode for IGBT |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.24 Gram |
| Net weight | 0.03 Gram |