
34723921
SKCD 31 C 120 I4F auf Frame
FWD CAL I4 Fast
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | FWD CAL I4 Fast |
| Country of origin | Germany |
| Current (A) | 50 A |
| Features | positive temperature coefficientextreme soft recoveryvery low forward voltage dropmax. junction 175 °C |
| Product Status | In Production |
| Surge current (A) | 270 A |
| Type | FWD CAL I4 Fast |
| Typical applications | freewheeling diode for IGBT |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.16 Gram |
| Net weight | 0.02 Gram |