
34546321
SKCD 31 C 120 I HD auf Frame
FWD CAL High Density
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | FWD CAL High Density |
| Country of origin | Germany |
| Current (A) | 55 A |
| Features | compatible to standard solder processeseasy paralleling due to a small forward voltage spreadpositive temperature coefficienthigh ruggednesscompatible to thick wire bondingsmall switching losseshigh current densityvery soft recovery behavior |
| Product Status | In Production |
| Surge current (A) | 480 A |
| Type | FWD CAL High Density |
| Typical applications | particularly suitable for frequencies < 8 kHzfreewheeling diode for IGBT |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.16 Gram |
| Net weight | 0.02 Gram |