
34860721
SKCD 120 C170I4FV1R
FWD CAL I4 Fast
34860721
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| Current (A) | 200 A |
| Surge current (A) | 1200 A |
| Voltage (V) | 1700 V |
| Chip technology | FWD CAL I4 Fast |
| Features | max. junction temperature 175 °Clow forward voltage dropsoft reverse recovery behaviorlow switching losses |
| Typical applications | freewheeling diode for IGBT |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.68 Gram |
| Net weight | 0.08 Gram |