
34842821
SKCD 10 C065I4FR auf Frame
FWD CAL I4 Fast
34842821
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | FWD CAL I4 Fast |
| Country of origin | Germany |
| Current (A) | 30 A |
| Features | low forward voltage drop combined with a low temperature dependenceeasy paralleling due to a small forward voltage spreadvery soft recovery behaviorsmall switching losseshigh ruggedness |
| Product Status | In Production New |
| Surge current (A) | 150 A |
| Type | FWD CAL I4 Fast |
| Typical applications | freewheeling diode for IGBT |
| Voltage (V) | 650 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.05 Gram |
| Net weight | 0.01 Gram |