
230B1189
SKBH 28/08
SEMIPONT 1
230B1189
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 28 A |
| Voltage (V) | 800 V |
| Topology | Rectifier |
| Product line | SEMIPONT |
| Housing | SEMIPONT 1 |
| Dimensions (LxWxH) | 63x32x22 |
| Technology | Bridge |
| Features | Sturdy isolated metal baseplateFast-on terminals with solder tipsSuitable for wave solderingHigh surge current ratingUL recognized, file no. E 63 532 |
| Typical applications | Controllable single phase rectifierDC power suppliesDC motor controllersDC motor field controllers |
| Legacy part number | 07191060 |
| Surge current (A) | 280 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.083 Kilogram |
| Net weight | 0.075 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |