
230B1877
SKB 52/08
SEMIPONT 3
230B1877
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 50 A |
| Dimensions (LxWxH) | 72x42x30 |
| Features | Robust plastic case with screwterminalsLarge, isolated base plateBlocking voltage up to 1800 VHigh surge currentsSingle phase bridge rectifierEasy chassis mountingUL recognized, file no. E 63 532 |
| Housing | SEMIPONT 3 |
| Legacy part number | 07912930 |
| Product line | SEMIPONT |
| Product Status | In Production |
| Surge current (A) | 425 A |
| Technology | Bridge |
| Topology | Rectifier |
| Type | SEMIPONT 3 |
| Typical applications | Single phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiers |
| Voltage (V) | 800 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.144 Kilogram |
| Net weight | 0.138 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |