
230B1136
SKB 30/12 A1
G12
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Brazil |
| Current (A) | 30 A |
| Dimensions (LxWxH) | 55x45x24 |
| Features | Isolated metal case with screw terminalsBlocking voltage up to 1600 VHigh surge currentEasy chassis mountingUL recognized, file no. E 63 532 |
| Housing | G12 |
| Legacy part number | 07122060 |
| Product line | Power Bridge |
| Product Status | In Production |
| Surge current (A) | 320 A |
| Technology | Bridge |
| Topology | Rectifier |
| Type | G12 |
| Typical applications | Single phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiersRecommended snubber network: R<sub>C</sub>: 0.1 µF, 50 Ω (P<sub>R</sub> = 1 W) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.116 Kilogram |
| Net weight | 0.105 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |