
230B1287
SKB 25/12
G 10b
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Brazil |
| Current (A) | 17 A |
| Dimensions (LxWxH) | 29x29x10 |
| Features | Square plastic case with isolated metal base plate and fast-on connectorsBlocking voltage up to 1600 VHigh surge currentEasy chassis mountingUL recognized, file no. E 63 532 |
| Housing | G 10b |
| Legacy part number | 07238730 |
| Product line | Fast-on |
| Product Status | In Production |
| Surge current (A) | 320 A |
| Technology | Miniature Bridge |
| Topology | Rectifier |
| Type | G 10b |
| Typical applications | Rectifier for power suppliesInput rectifier for variable frequency drivesRectifier for DC motor field suppliesBattery charger rectifiersRecommended snubber network: RC: 50 Ω, 0.1 µF (P R = 1 W) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.025 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |