
24922530VM05
SK80MB120CR03TE1-M05
SEMITOP E1
Product specifications
Characteristic | Value |
---|---|
Chip technology | Gen 3 SiC MOSFET (WS) |
Country of origin | Italy |
Current (A) | 100 A |
Dimensions (LxWxH) | 63x34x12 |
Features | Optimized switching stability thanks to module integrated gate resistorsIntegrated NTC temperature sensorPress-Fit contact technology1200V Planar Gen3 SiC MOSFETVery low inductance designUL recognized file no. E 63 532Optimized design for superior thermal performanceSimple to drive with +15V gate voltage |
Housing | SEMITOP E1 |
Product Status | In Production New |
Product line | SEMITOP |
Technology | SiC MOSFET |
Topology | Half-Bridge |
Type | SEMITOP E1 |
Typical applications | Energy Storage SystemsSolarUPSSwitched Mode Power SuppliesElectric Vehicle chargingMotor Drives |
Variant | HPTP |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |