
24922530
SK80MB120CR03TE1
SEMITOP E1
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | Gen 3 SiC MOSFET (WS) |
| Country of origin | Italy |
| Current (A) | 100 A |
| Dimensions (LxWxH) | 63x34x12 |
| Features | Optimized design for superior thermal performanceVery low inductance designPress-Fit contact technology1200V Planar Gen3 SiC MOSFETSimple to drive with +15V gate voltageOptimized switching stability thanks to module integrated gate resistorsIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Housing | SEMITOP E1 |
| Legacy part number | 24922530 |
| Product line | SEMITOP |
| Product Status | In Production New |
| Technology | SiC MOSFET |
| Topology | Half-Bridge |
| Type | SEMITOP E1 |
| Typical applications | Switched Mode Power SuppliesEnergy Storage SystemsElectric Vehicle chargingUPSSolarMotor Drives |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.037 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |