
24921700VM07
SK75GD12T4ETE2-M07
SEMITOP E2, HP-PCM
24921700VM07
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 75 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMITOP |
| Housing | SEMITOP E2 |
| Dimensions (LxWxH) | 63x57x12 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Optimized design for superior thermal performancesLow inductive designPress-Fit contact technology1200V Trench IGBT4 (T4)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | Motor drivesServo drivesAir conditioningAuxiliary InvertersUPS |
| Variant | HP-PCM |
| Variant Description | The SK75GD12T4ETE2-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a phase change material and offers superior thermal performance, which maximizes the module's power output or significantly increases its lifetime. The material is solid at room temperature and starts to flow only after very first operation, spread out and fill the gaps between module and cooler. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Variants | <a href="/products/p/sk75gd12t4ete2-m05-24921700vm05">SK75GD12T4ETE2-M05</a><a href="/products/p/sk75gd12t4ete2-m07-24921700vm07">SK75GD12T4ETE2-M07</a><a href="/products/p/sk75gd12t4ete2-24921700">SK75GD12T4ETE2</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.058 Kilogram |
| Net weight | 0.038 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |