
24922910VM07
SK50DGDL12T7ETE2s-M07
SEMITOP E2 Solder
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT T7 |
Country of origin | Italy |
Current (A) | 50 A |
Dimensions (LxWxH) | 63x57x12 |
Features | 1200V Generation 7 IGBT (T7)Integrated NTC temperature sensorPEP rectifier diode technology for enhanced power and environmental robustnessLow inductive designSolder contact technologyRobust and soft switching CAL4F diode technologyUL recognized file no. E 63 532Optimized design for superior thermal performance |
Housing | SEMITOP E2 Solder |
Product line | SEMITOP |
Product Status | In Production New |
Technology | IGBT |
Topology | CIB |
Type | SEMITOP E2 Solder |
Typical applications | Air conditioningMotor drivesAuxiliary Inverters |
Variant | HP-PCM |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.055 Kilogram |
Net weight | 0.035 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |