
24921130VM07
SK50DGDL066ETE2-M07
SEMITOP E2
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Italy |
| Current (A) | 50 A |
| Dimensions (LxWxH) | 63x57x12 |
| Features | Integrated NTC temperature sensorPress-Fit contact technologyLow inductive designRobust and soft switching CAL HD diode technologyUL recognized file no. E 63 532600V Trench IGBT3 (066)Optimized design for superior thermal performance |
| Housing | SEMITOP E2 |
| Product line | SEMITOP |
| Product Status | Sample Status |
| Technology | IGBT |
| Topology | CIB |
| Type | SEMITOP E2 |
| Typical applications | Air conditioningMotor drivesAuxiliary Inverters |
| Voltage (V) | 600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.055 Kilogram |
| Net weight | 0.035 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |