
24919791VM01
SK45MAHT12SCp-M01
SEMITOP 3 Press-Fit, Wacker P12
24919791VM01
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 32 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMITOP |
| Housing | SEMITOP 3 Press-Fit |
| Dimensions (LxWxH) | 31x55x12 |
| Technology | SiC MOSFET |
| Chip technology | Gen 2 SiC MOSFET (RM) |
| Features | One screw mounting moduleFully compatible with other SEMITOP<sup>® </sup>Press-Fit typesImproved thermal performance by aluminum oxide substrateThree phase inverter topology with split outputUltra Low inductance designSiC 1200V Planar MOSFETSiC 1200V Schottky FWDExtremely fast switchingUL recognized, file no. E63532 |
| Typical applications | Solar inverterUPSPower Supply |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.038 Kilogram |
| Net weight | 0.029 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Wacker P12 |
| Variant Description | The SK45MAHT12SCp-M01 is a 1200 V SiC MOSFET module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation. |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/sk45maht12scp-m01-24919791vm01">SK45MAHT12SCp-M01</a><a href="/products/p/sk45maht12scp-m05-24919791vm05">SK45MAHT12SCp-M05</a><a href="/products/p/sk45maht12scp-24919791">SK45MAHT12SCp</a> |