Semikron Danfoss logo

24922670VM05

SK40MD120CR03ETE1-M05

SEMITOP E1

Product specifications

Characteristic
Value
Chip technologyGen 3 SiC MOSFET (WS)
Country of originItaly
Current (A)51 A
Dimensions (LxWxH)63x34x12
FeaturesSimple to drive with +15V gate voltage1200V Planar Gen3 SiC MOSIntegrated NTC temperature sensorPress-Fit contact technologyUL recognized file no. E 63 532Low inductance designOptimized design for superior thermal performance
HousingSEMITOP E1
Product StatusIn Production New
Product lineSEMITOP
TechnologySiC MOSFET
TopologySixpack
TypeSEMITOP E1
Typical applicationsEnergy Storage SystemsUPSSwitched Mode Power SuppliesElectric Vehicle chargingMotor Drives
VariantHPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm