
24921450VM05
SK35GD12T4ETE1-M05
SEMITOP E1, HPTP
24921450VM05
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 35 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMITOP |
| Housing | SEMITOP E1 |
| Dimensions (LxWxH) | 63x34x12 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Optimized design for superior thermal performancesLow inductive designPress-Fit contact technology1200V Trench IGBT4 (T4)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | Motor drivesServo drivesAir conditioningAuxiliary InvertersUPS |
| Variant | HPTP |
| Variant Description | The SK35GD12T4ETE1-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/sk35gd12t4ete1-m05-24921450vm05">SK35GD12T4ETE1-M05</a><a href="/products/p/sk35gd12t4ete1-24921450">SK35GD12T4ETE1</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.022 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |