Semikron Danfoss logo

24922220VM05

SK35DGDL12T4ETE2V1-M05

SEMITOP E2, HPTP

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originItaly
Current (A)35 A
Dimensions (LxWxH)63x57x12
FeaturesIntegrated NTC temperature sensorPress-Fit contact technologyOptimized design for superior thermal performancesLow inductive design1200V Trench IGBT4 (T4)Robust and soft switching CAL4F diode technologyUL recognized file no. E 63 532
HousingSEMITOP E2
Product lineSEMITOP
Product StatusIn Production
TechnologyIGBT
TopologyCIB
TypeSEMITOP E2
Typical applicationsAir conditioningMotor drivesAuxiliary Inverters
VariantHPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.055 Kilogram
Net weight0.035 Kilogram
Proposition 65Cancer and Reproductive Harm