Semikron Danfoss logo

24923870VM07

SK35DGDL12RAETE2-M07

SEMITOP E2, HP-PCM

Product specifications

Characteristic
Value
Product StatusSample Status
Country of originItaly
Current (A)35 A
Voltage (V)1200 V
TopologyCIB
Product lineSEMITOP
HousingSEMITOP E2
Dimensions (LxWxH)63x57x12
TechnologyIGBT
Chip technologyRGA
FeaturesOptimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V RGA IGBT (RA)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532
Typical applicationsMotor drivesAir conditioningAuxiliary Inverters

General specifications

Characteristic
Value
Gross weight0.058 Kilogram
Net weight0.038 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHP-PCM
Variant DescriptionThe SK35DGDL12RAETE2-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a phase change material and offers superior thermal performance, which maximizes the module's power output or significantly increases its lifetime. The material is solid at room temperature and starts to flow only after very first operation, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/sk35dgdl12raete2-m07-24923870vm07">SK35DGDL12RAETE2-M07</a><a href="/products/p/sk35dgdl12raete2-24923870">SK35DGDL12RAETE2</a>