
24921001
SK30KDD12SCp
SEMITOP 2 Press-Fit
24921001
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | SiC Schottky Diode |
| Country of origin | Italy |
| Current (A) | 25 A |
| Dimensions (LxWxH) | 28x40.5x12 |
| Features | 1200V SiC Schottky diodesHigh frequency rectifierSmart pinout to ease parallel or series modules connectionCompact designOne screw mounting moduleFully compatible with other SEMITOP<sup>® </sup>Press-Fit typesImproved thermal performance by aluminum oxide substrateUltra Low inductance designUL recognized, file no. E63532 |
| Housing | SEMITOP 2 Press-Fit |
| Legacy part number | 24921001 |
| Product line | SEMITOP |
| Product Status | In Production New |
| Technology | SiC MOSFET |
| Topology | Rectifier |
| Type | SEMITOP 2 Press-Fit |
| Typical applications | Solar inverterUPSPower Supply |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.036 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |