Semikron Danfoss logo

24919911

SK30GD066ETp

SEMITOP 3 Press-Fit

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)30 A
Voltage (V)600 V
TopologySixpack
Product lineSEMITOP
HousingSEMITOP 3 Press-Fit
Dimensions (LxWxH)31x55x12
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesOne screw mounting moduleLow inductive designPress-Fit contact technologyFully compatible with other SEMITOP<sup>®</sup> Press-Fit types600V Trench IGBT3 technologyRobust and soft switching CAL HD diode technologyIntegrated NTC temperature sensorUL recognized, file no. E 63 532
Typical applicationsMotor drivesServo drivesAir conditioningAuxiliary InvertersUPS
Legacy part number24919911

General specifications

Characteristic
Value
Gross weight0.035 Kilogram
Net weight0.026 Kilogram
Proposition 65Cancer and Reproductive Harm