Semikron Danfoss logo

24922730VM07

SK30DGDL07E3ETE1-M07

SEMITOP E1, HP-PCM

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)30 A
Voltage (V)650 V
TopologyCIB
Product lineSEMITOP
HousingSEMITOP E1
Dimensions (LxWxH)63x34x12
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesOptimized design for superior thermal performanceLow inductive designPress-Fit contact technology650V Trench IGBT3 (E3)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532
Typical applicationsMotor drivesAir conditioningAuxiliary Inverters

General specifications

Characteristic
Value
Gross weight0.022 Kilogram
Net weight0.022 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHP-PCM
Variant DescriptionThe SK30DGDL07E3ETE1-M07 is a 650 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a phase change material and offers superior thermal performance, which maximizes the module's power output or significantly increases its lifetime. The material is solid at room temperature and starts to flow only after very first operation, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/sk30dgdl07e3ete1-m05-24922730vm05">SK30DGDL07E3ETE1-M05</a><a href="/products/p/sk30dgdl07e3ete1-m07-24922730vm07">SK30DGDL07E3ETE1-M07</a><a href="/products/p/sk30dgdl07e3ete1-24922730">SK30DGDL07E3ETE1</a>