
24922920VM07
SK25TMLID12F4TE2-M07
SEMITOP E2, HP-PCM
24922920VM07
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 Fast (Trench) |
| Country of origin | Italy |
| Current (A) | 25 A |
| Dimensions (LxWxH) | 63x57x12 |
| Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V Trench IGBT4 Fast (F4)650V Trench IGBT3 (E3)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Housing | SEMITOP E2 |
| Product line | SEMITOP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | 3-Level |
| Typical applications | UPSSolar |
| Variant | HP-PCM |
| Variant Description | The SK25TMLID12F4TE2-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.058 Kilogram |
| Net weight | 0.038 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |