
24922920VM05
SK25TMLID12F4TE2-M05
SEMITOP E2, HPTP
24922920VM05
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 25 A |
| Voltage (V) | 1200 V |
| Topology | 3-Level |
| Product line | SEMITOP |
| Housing | SEMITOP E2 |
| Dimensions (LxWxH) | 63x57x12 |
| Technology | IGBT |
| Chip technology | IGBT 4 Fast (Trench) |
| Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V Trench IGBT4 Fast (F4)650V Trench IGBT3 (E3)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | UPSSolar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.058 Kilogram |
| Net weight | 0.038 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HPTP |
| Variant Description | The SK25TMLID12F4TE2-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/sk25tmlid12f4te2-m05-24922920vm05">SK25TMLID12F4TE2-M05</a><a href="/products/p/sk25tmlid12f4te2-m07-24922920vm07">SK25TMLID12F4TE2-M07</a> |