Semikron Danfoss logo

24922550

SK25DGDL12T7ETE2s

SEMITOP E2 Solder

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originItaly
Current (A)25 A
Dimensions (LxWxH)63x57x12
FeaturesOptimized design for superior thermal performanceLow inductive designSolder contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532
HousingSEMITOP E2 Solder
Legacy part number24922550
Product lineSEMITOP
Product StatusIn Production New
TechnologyIGBT
TopologyCIB
TypeSEMITOP E2 Solder
Typical applicationsMotor drivesAir conditioningAuxiliary Inverters
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.058 Kilogram
Net weight0.038 Kilogram
Proposition 65Cancer and Reproductive Harm