Semikron Danfoss logo

24922230

SK25DGDL12T4ETE2V1

SEMITOP E2

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)25 A
Voltage (V)1200 V
TopologyCIB
Product lineSEMITOP
HousingSEMITOP E2
Dimensions (LxWxH)63x57x12
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesOptimized design for superior thermal performancesLow inductive designPress-Fit contact technology1200V Trench IGBT4 (T4)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532
Typical applicationsMotor drivesAir conditioningAuxiliary Inverters
Legacy part number24922230

General specifications

Characteristic
Value
Gross weight0.055 Kilogram
Net weight0.035 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SK25DGDL12T4ETE2V1 is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/sk25dgdl12t4ete2v1-m05-24922230vm05">SK25DGDL12T4ETE2V1-M05</a><a href="/products/p/sk25dgdl12t4ete2v1-24922230">SK25DGDL12T4ETE2V1</a>