Semikron Danfoss logo

24919781VM05

SK25DGD12T4Tp-M05

SEMITOP 4 Press-Fit, HPTP

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)25 A
Voltage (V)1200 V
TopologyCI
Product lineSEMITOP
HousingSEMITOP 4 Press-Fit
Dimensions (LxWxH)61x55x12
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesOne screw mounting moduleSolder free mounting with Press-Fit terminalsFully compatible with other SEMITOP<sup>®</sup> Press-Fit typesImproved thermal performances by aluminium oxide substrateTrench4 IGBT technologyCAL4F technology FWDIntegrated NTC temperature sensorUL recognized, file no. E 63 532
Typical applicationsMotor drives
VariantHPTP
Variant DescriptionThe SK25DGD12T4Tp-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/sk25dgd12t4tp-m01-24919781vm01">SK25DGD12T4Tp-M01</a><a href="/products/p/sk25dgd12t4tp-m05-24919781vm05">SK25DGD12T4Tp-M05</a><a href="/products/p/sk25dgd12t4tp-24919781">SK25DGD12T4Tp</a>

General specifications

Characteristic
Value
Gross weight0.074 Kilogram
Net weight0.06 Kilogram
Proposition 65Cancer and Reproductive Harm