Semikron Danfoss logo

24922590VM05

SK250MB120CR03TE2-M05

SEMITOP E2, HPTP

Product specifications

Characteristic
Value
Chip technologyGen 3 SiC MOSFET (WS)
Country of originItaly
Current (A)267 A
Dimensions (LxWxH)63x57x12
FeaturesOptimized switching stability thanks to module integrated gate resistorsIntegrated NTC temperature sensorPress-Fit contact technology1200V Planar Gen3 SiC MOSFETUL recognized file no. E 63 532Extremely low inductance designOptimized design for superior thermal performanceSimple to drive with +15V gate voltage
HousingSEMITOP E2
Product lineSEMITOP
Product StatusIn Production New
TechnologySiC MOSFET
TopologyHalf-Bridge
TypeSEMITOP E2
Typical applicationsEnergy Storage SystemsSolarUPSSwitched Mode Power SuppliesElectric Vehicle chargingMotor Drives
VariantHPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.058 Kilogram
Net weight0.038 Kilogram
Proposition 65Cancer and Reproductive Harm