
24922580VM05
SK200MB120CR03TE2-M05
SEMITOP E2, HPTP
24922580VM05
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | Gen 3 SiC MOSFET (WS) |
| Country of origin | Italy |
| Current (A) | 223 A |
| Dimensions (LxWxH) | 63x57x12 |
| Features | Optimized design for superior thermal performanceExtremely low inductance designPress-Fit contact technology1200V Planar Gen3 SiC MOSFETSimple to drive with +15V gate voltageOptimized switching stability thanks to module integrated gate resistorsIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Housing | SEMITOP E2 |
| Product line | SEMITOP |
| Product Status | In Production New |
| Technology | SiC MOSFET |
| Topology | Half-Bridge |
| Type | SEMITOP E2 |
| Typical applications | Switched Mode Power SuppliesEnergy Storage SystemsElectric Vehicle chargingUPSSolarMotor Drives |
| Variant | HPTP |
| Variant Description | The SK200MB120CR03TE2-M05 is a 1200 V SiC MOSFET module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.058 Kilogram |
| Net weight | 0.038 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |