
24922580
SK200MB120CR03TE2
SEMITOP E2
Product specifications
Characteristic | Value |
---|---|
Chip technology | Gen 3 SiC MOSFET (WS) |
Country of origin | Italy |
Current (A) | 223 A |
Dimensions (LxWxH) | 63x57x12 |
Features | Optimized design for superior thermal performanceExtremely low inductance designPress-Fit contact technology1200V Planar Gen3 SiC MOSFETSimple to drive with +15V gate voltageOptimized switching stability thanks to module integrated gate resistorsIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
Housing | SEMITOP E2 |
Legacy part number | 24922580 |
Product line | SEMITOP |
Product Status | In Production New |
Technology | SiC MOSFET |
Topology | Half-Bridge |
Type | SEMITOP E2 |
Typical applications | Switched Mode Power SuppliesEnergy Storage SystemsElectric Vehicle chargingUPSSolarMotor Drives |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.058 Kilogram |
Net weight | 0.038 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |