
230B6880
SK15GD12T7ETE1-M07
SEMITOP E1, HP-PCM
230B6880
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 15 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMITOP |
| Housing | SEMITOP E1 |
| Dimensions (LxWxH) | 63x34x12 |
| Technology | IGBT |
| Chip technology | IGBT T7 |
| Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | Motor drivesServo drivesAir conditioningAuxiliary InvertersUPS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.037 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HP-PCM |
| Variant Description | The SK15GD12T7ETE1-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a phase change material and offers superior thermal performance, which maximizes the module's power output or significantly increases its lifetime. The material is solid at room temperature and starts to flow only after very first operation, spread out and fill the gaps between module and cooler. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Variants | <a href="/products/p/sk15gd12t7ete1-230b6497">SK15GD12T7ETE1</a><a href="/products/p/sk15gd12t7ete1-m07-230b6880">SK15GD12T7ETE1-M07</a><a href="/products/p/sk15gd12t7ete1-m05-230b9466">SK15GD12T7ETE1-M05</a> |