
230B6497
SK15GD12T7ETE1
SEMITOP E1
230B6497
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 15 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMITOP |
| Housing | SEMITOP E1 |
| Dimensions (LxWxH) | 63x34x12 |
| Technology | IGBT |
| Chip technology | IGBT T7 |
| Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | Motor drivesServo drivesAir conditioningAuxiliary InvertersUPS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.037 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SK15GD12T7ETE1 is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/sk15gd12t7ete1-230b6497">SK15GD12T7ETE1</a><a href="/products/p/sk15gd12t7ete1-m07-230b6880">SK15GD12T7ETE1-M07</a><a href="/products/p/sk15gd12t7ete1-m05-230b9466">SK15GD12T7ETE1-M05</a> |