Semikron Danfoss logo

24920021VM05

SK150TMLI12F4Tp-M05

SEMITOP 4 Press-Fit

Product specifications

Characteristic
Value
Chip technologyIGBT 4 Fast (Trench)
Country of originItaly
Current (A)150 A
Dimensions (LxWxH)61x55x12
Features1200V Fast Trench4 IGBT and 650V Trench3 IGBT technologyIntegrated NTC temperature sensorOne screw mounting moduleImproved thermal performances by aluminium oxide substrateFully compatible with other SEMITOP<sup>®</sup> Press-Fit typesCAL4F technology FWDUL recognized, file no. E 63 532Solder free mounting with Press-Fit terminals
HousingSEMITOP 4 Press-Fit
Product StatusIn Production
Product lineSEMITOP
TechnologyIGBT
Topology3-Level
TypeSEMITOP 4 Press-Fit
Typical applicationsThree-level inverter
VariantHPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm