
24921590VM07
SK150MLI07S5TD1E2-M07
SEMITOP E2, HP-PCM
24921590VM07
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | Trench 5 (S5) |
| Country of origin | Italy |
| Current (A) | 150 A |
| Dimensions (LxWxH) | 63x57x12 |
| Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technologySplit IGBT gates for optimized driving650V Trench5 IGBT (S5/L5)Rapid switching diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Housing | SEMITOP E2 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | 3-Level |
| Typical applications | UPSSolar |
| Variant | HP-PCM |
| Variant Description | The SK150MLI07S5TD1E2-M07 is a 650 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a phase change material and offers superior thermal performance, which maximizes the module's power output or significantly increases its lifetime. The material is solid at room temperature and starts to flow only after very first operation, spread out and fill the gaps between module and cooler. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Voltage (V) | 650 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.058 Kilogram |
| Net weight | 0.038 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |