
24923190VM07
SK150DGL12T4TE1-M07
SEMITOP E1, HP-PCM
24923190VM07
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 150 A |
| Voltage (V) | 1600 V |
| Product line | SEMITOP |
| Housing | SEMITOP E1 |
| Dimensions (LxWxH) | 63x34x12 |
| Technology | Bridge |
| Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V Trench IGBT4 (T4)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | Motor drivesAir conditioningAuxiliary Inverters |
| Variant | HP-PCM |
| Variant Description | The SK150DGL12T4TE1-M07 is a 1600 V Bridge module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a phase change material and offers superior thermal performance, which maximizes the module's power output or significantly increases its lifetime. The material is solid at room temperature and starts to flow only after very first operation, spread out and fill the gaps between module and cooler. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Variants | <a href="/products/p/sk150dgl12t4te1-m05-24923190vm05">SK150DGL12T4TE1-M05</a><a href="/products/p/sk150dgl12t4te1-m07-24923190vm07">SK150DGL12T4TE1-M07</a><a href="/products/p/sk150dgl12t4te1-24923190">SK150DGL12T4TE1</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.022 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |