
24923190VM05
SK150DGL12T4TE1-M05
SEMITOP E1, HPTP
24923190VM05
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 150 A |
| Voltage (V) | 1600 V |
| Product line | SEMITOP |
| Housing | SEMITOP E1 |
| Dimensions (LxWxH) | 63x34x12 |
| Technology | Bridge |
| Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V Trench IGBT4 (T4)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | Motor drivesAir conditioningAuxiliary Inverters |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.022 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HPTP |
| Variant Description | The SK150DGL12T4TE1-M05 is a 1600 V Bridge module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/sk150dgl12t4te1-m05-24923190vm05">SK150DGL12T4TE1-M05</a><a href="/products/p/sk150dgl12t4te1-m07-24923190vm07">SK150DGL12T4TE1-M07</a><a href="/products/p/sk150dgl12t4te1-24923190">SK150DGL12T4TE1</a> |