
24923500VM05
SK150AMLI120CR03TE2-M05
SEMITOP E2, HPTP
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | Gen 3 SiC MOSFET (WS) |
| Country of origin | Italy |
| Current (A) | 134 A |
| Dimensions (LxWxH) | 63x57x12 |
| Features | Optimized switching stability thanks to module integrated gate resistorsIntegrated NTC temperature sensorSuited to bidirectional power flowPress-Fit contact technology1200V Planar Gen3 SiC MOSFET1200V Generation 7 IGBT (M7)Optimized for LF/HF operationUL recognized file no. E 63 532Low inductance designOptimized design for superior thermal performanceSimple to drive with +15V gate voltage |
| Housing | SEMITOP E2 |
| Product line | SEMITOP |
| Product Status | In Production New |
| Technology | SiC MOSFET |
| Topology | 3-Level |
| Type | SEMITOP E2 |
| Typical applications | Energy Storage SystemsSolar |
| Variant | HPTP |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.058 Kilogram |
| Net weight | 0.038 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |