
24920431
SK146UT16Tp
SEMITOP 4 Press-Fit
24920431
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 146 A |
| Dimensions (LxWxH) | 61x55x12 |
| Features | One screw mounting moduleSolder free mounting with Press-fit terminalsFully compatible with other SEMITOP® Press-Fit typesImproved thermal performances by aluminium oxide substrateIntegrated NTC temperature sensorGlass passivated thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
| Housing | SEMITOP 4 Press-Fit |
| Legacy part number | 24920431 |
| Product line | SEMITOP |
| Product Status | In Production New |
| Surge current (A) | 1000 A |
| Technology | Thyristor / Diode |
| Topology | Thyristor |
| Type | SEMITOP 4 Press-Fit |
| Typical applications | Soft starterLight control (studios, theater)Temperature control |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.074 Kilogram |
| Net weight | 0.06 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |