
24922420VM05
SK120GAL12F4T-M05
SEMITOP 3, HPTP
24922420VM05
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 Fast (Trench) |
| Country of origin | Italy |
| Current (A) | 120 A |
| Dimensions (LxWxH) | 55x31x12 |
| Features | One screw mounting moduleLow inductive designHeat transfer and insulation throughdirect copper bonded aluminum oxide ceramic (DBC)1200V Trench4 IGBT (F4)Robust and soft switching freewheeling diode CAL4FIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
| Housing | SEMITOP 3 |
| Product line | SEMITOP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Chopper/Booster |
| Type | SEMITOP 3 |
| Typical applications | SolarUPSEnergy Storage Systems |
| Variant | HPTP |
| Variant Description | The SK120GAL12F4T-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |