
24922700VM07
SK10DGDL07E3ETE1-M07
SEMITOP E1
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Italy |
| Current (A) | 10 A |
| Dimensions (LxWxH) | 63x34x12 |
| Features | Integrated NTC temperature sensorPEP rectifier diode technology for enhanced power and environmental robustnessPress-Fit contact technologyLow inductive design650V Trench IGBT3 (E3)Robust and soft switching CAL4F diode technologyUL recognized file no. E 63 532Optimized design for superior thermal performance |
| Housing | SEMITOP E1 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | CIB |
| Type | SEMITOP E1 |
| Typical applications | Air conditioningMotor drivesAuxiliary Inverters |
| Voltage (V) | 650 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.022 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |