
24920281
SK100TAA16p
SEMITOP 2 Press-Fit
24920281
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 100 A |
| Dimensions (LxWxH) | 28x40.5x12 |
| Features | Compact designOne screw mountingSolder free mounting with Press-Fit terminalsHigh current density due to double mesa technologyHeat transfer and insulation through direct copper bonded aluminum oxide ceramic (DBC)Glass passivated thyristor chipsUp to 1600V reverse voltageHigh surge currentsUL recognized, file no. E 63 532 |
| Housing | SEMITOP 2 Press-Fit |
| Legacy part number | 24920281 |
| Product line | SEMITOP |
| Product Status | In Production New |
| Surge current (A) | 1800 A |
| Technology | Thyristor / Diode |
| Topology | Thyristor |
| Type | SEMITOP 2 Press-Fit |
| Typical applications | Controlled rectifier circuitSolid state relays |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.036 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |