Semikron Danfoss logo

24921600

SK100MLI07S5TD1E2

SEMITOP E2

Product specifications

Characteristic
Value
Chip technologyTrench 5 (S5)
Country of originItaly
Current (A)100 A
Dimensions (LxWxH)63x57x12
FeaturesOptimized design for superior thermal performanceLow inductive designPress-Fit contact technologySplit IGBT gates for optimized driving650V Trench5 IGBT (S5)Rapid switching diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532
HousingSEMITOP E2
Legacy part number24921600
Product lineSEMITOP
Product StatusIn Production
TechnologyIGBT
Topology3-Level
TypeSEMITOP E2
Typical applicationsUPSEnergy Storage SystemsSolar
Voltage (V)650 V

General specifications

Characteristic
Value
Gross weight0.058 Kilogram
Net weight0.038 Kilogram
Proposition 65Cancer and Reproductive Harm