
24923540VM07
SK100MH120RM04ETE2-M07
SEMITOP E2, HP-PCM
24923540VM07
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | Gen 4 SiC MOSFET (RM) |
| Country of origin | Italy |
| Current (A) | 99 A |
| Dimensions (LxWxH) | 63x57x12 |
| Features | Optimized design for superior thermal performanceLow inductance designPress-Fit contact technology1200V Trench Gen4 SiC MOSFETUnipolar gate controlOptimized switching stability thanks to module integrated gate resistorsIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Housing | SEMITOP E2 |
| Product line | SEMITOP |
| Product Status | In Production New |
| Technology | SiC MOSFET |
| Topology | H-Bridge |
| Type | SEMITOP E2 |
| Typical applications | Electric Vehicle chargingEnergy Storage SystemsSolarUPS |
| Variant | HP-PCM |
| Variant Description | The SK100MH120RM04ETE2-M07 is a 1200 V SiC MOSFET module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.058 Kilogram |
| Net weight | 0.038 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |