Semikron Danfoss logo

24923540VM05

SK100MH120RM04ETE2-M05

SEMITOP E2, HPTP

Product specifications

Characteristic
Value
Chip technologyGen 4 SiC MOSFET (RM)
Country of originItaly
Current (A)99 A
Dimensions (LxWxH)63x57x12
FeaturesOptimized design for superior thermal performanceLow inductance designPress-Fit contact technology1200V Trench Gen4 SiC MOSFETUnipolar gate controlOptimized switching stability thanks to module integrated gate resistorsIntegrated NTC temperature sensorUL recognized file no. E 63 532
HousingSEMITOP E2
Product lineSEMITOP
Product StatusIn Production New
TechnologySiC MOSFET
TopologyH-Bridge
TypeSEMITOP E2
Typical applicationsElectric Vehicle chargingEnergy Storage SystemsSolarUPS
VariantHPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.058 Kilogram
Net weight0.038 Kilogram
Proposition 65Cancer and Reproductive Harm