Semikron Danfoss logo

230B9705

SK100MB120RM04TE1-M05

SEMITOP E1, HPTP

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)93 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITOP
HousingSEMITOP E1
Dimensions (LxWxH)63x34x12
TechnologySiC MOSFET
Chip technologyGen 4 SiC MOSFET (RM)
FeaturesOptimized design for superior thermal performanceLow inductance designPress-Fit contact technology1200V Trench Gen4 SiC MOSFETUnipolar gate controlOptimized switching stability thanks to module integrated gate resistorsIntegrated NTC temperature sensorUL recognized file no. E 63 532
Typical applicationsSwitched Mode Power SuppliesEnergy Storage SystemsElectric Vehicle chargingUPSSolar

General specifications

Characteristic
Value
Gross weight0.022 Kilogram
Net weight0.022 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHPTP
Variant DescriptionThe SK100MB120RM04TE1-M05 is a 1200 V SiC MOSFET module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/sk100mb120rm04te1-24924000">SK100MB120RM04TE1</a><a href="/products/p/sk100mb120rm04te1-m05-230b9705">SK100MB120RM04TE1-M05</a><a href="/products/p/sk100mb120rm04te1-m07-230b6989">SK100MB120RM04TE1-M07</a>