Semikron Danfoss logo

24105206VM01

SK 95 D 16-M01

SEMITOP 2, Wacker P12

Product specifications

Characteristic
Value
Country of originItaly
Current (A)95 A
Dimensions (LxWxH)41x28x12
FeaturesCompact designOne screw mountingHeat transfer and insulation through direct copper bonded aluminium oxide ceramic (DCB)Up to 1600V reverse voltageHigh surge currentsGlass passived diodes chipsUL recognized, file no. E 63 532
HousingSEMITOP 2
Product lineSEMITOP
Product StatusIn Production
Surge current (A)560 A
TechnologyBridge
TopologyRectifier
TypeSEMITOP 2
Typical applicationsInput rectifier for power suppliesRectifier
VariantWacker P12
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.025 Kilogram
Net weight0.019 Kilogram
Proposition 65Cancer and Reproductive Harm