
24912030VM01
SK 80 GB 125 T-M01
SEMITOP 3, Wacker P12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITOP® Classic, All Power Modules, IGBT Modules
24912030VM01
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Italy |
| Current (A) | 75 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMITOP |
| Housing | SEMITOP 3 |
| Dimensions (LxWxH) | 55x31x12 |
| Technology | IGBT |
| Chip technology | NPT IGBT (Ultrafast) |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonding Aluminium Nitride ceramic (DBC)High short circuit capabilityLow tail current with low temperature dependence |
| Typical applications | Switching (not for linear use)InverterSwitched mode power suppliesUPS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Wacker P12 |
| Variant Description | The SK 80 GB 125 T-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation. |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/sk-80-gb-125-t-m01-24912030vm01">SK 80 GB 125 T-M01</a><a href="/products/p/sk-80-gb-125-t-m05-24912030vm05">SK 80 GB 125 T-M05</a><a href="/products/p/sk-80-gb-125-t-24912030">SK 80 GB 125 T</a> |