
24910910VM01
SK 80 DTA 16-M01
SEMITOP 3, Wacker P12
24910910VM01
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 65 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | SEMITOP |
| Housing | SEMITOP 3 |
| Dimensions (LxWxH) | 55x31x12 |
| Technology | Thyristor / Diode |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passivated thyristor chipsReverse voltage up to 1600 VHigh surge currents |
| Typical applications | Soft startersLight controlTemperature control |
| Surge current (A) | 1800 A |
| Variant | Wacker P12 |
| Variant Description | The SK 80 DTA 16-M01 is a 1600 V Thyristor / Diode module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation. |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/sk-80-dta-16-m01-24910910vm01">SK 80 DTA 16-M01</a><a href="/products/p/sk-80-dta-16-24910910">SK 80 DTA 16</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.038 Kilogram |
| Net weight | 0.029 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |