
24914460
SK 75 MLI 066 T
SEMITOP 4
24914460
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 75 A |
| Voltage (V) | 600 V |
| Topology | 3-Level |
| Product line | SEMITOP |
| Housing | SEMITOP 4 |
| Dimensions (LxWxH) | 61x55x12 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL technology FWDIntegrated NTC temperature sensor |
| Typical applications | Multi level inverter |
| Legacy part number | 24914460 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.074 Kilogram |
| Net weight | 0.06 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/sk-75-mli-066-t-m01-24914460vm01">SK 75 MLI 066 T-M01</a><a href="/products/p/sk-75-mli-066-t-24914460">SK 75 MLI 066 T</a> |